NORDAC PRO SK 515E-112-340-O
Part no. 275721104
Product attributes
| Technical description | INVERTER SK 515E-112-340-O |
|---|
| Communication interface of the rotary encoder | HTL |
|---|---|
| Digital inputs | 5 |
| Analogue/digital inputs | 2 |
| Analogue/digital outputs | 1 |
| Relays | 2 |
| PTC input via digital input | Yes |
| PTC input | No |
| Available diagnostic interfaces | RS232 / RS485 |
| Min. electrical resistance of the braking resistor | 29 Ω |
|---|---|
| Nominal power | 11.00 kW |
| Nominal power | 15.00 HP |
| Mains supply | 3~ 380 … 480 V, -20% /+10 %, 47 … 63 Hz |
| Input current (RMS) – 1-phase | 0.00 A |
| Input current (FLA) – 1-phase | 0.00 A |
| Input current (RMS) - 3-phases | 33.60 A |
| Input current (FLA) - 3-phases | 29.40 A |
| Output current (RMS) | 24.00 A |
| Output current (FLA) | 21.00 A |
| Max. output frequency | 400.00 Hz |
| Efficiency class | IE2 |
| Protection class of drive electronics | IP20 |
| Max. permissible ambient temperature | 40 °C |
| Min. warehouse and transport temperature | -20 °C |
| Max. warehouse and transport temperature | 60 °C |
| Height | 357 mm |
| Width | 162 mm |
| Depth | 224 mm |
| Gross Weight | 13.00 kg |
|---|
| Certifications | cUL, cTick, RoHS, CE labelling, UL certification |
|---|---|
| Fulfilled EMC standard | EN 61800-3 |
| Brake chopper | Yes |
|---|---|
| Current vector control (ISD control) | Yes |
| Speed controller (closed-loop control) | No |
| Positioning with POSICON | No |
| Brake management | Yes |
| Integrated PLC | No |