SK 1SI75 – IEC 90 Motor adapter B14 C160
Part no. 60795140
Product attributes
| Technical description | FLEXBLOC MODULE IEC 90 C160 1SI75 |
|---|
| Flange type | IEC B14 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | IEC90 |
| Outer diameter of drive flange | 160 mm |
|---|---|
| External diameter | 160 mm |
| Gross Weight | 0.85 kg |
|---|