UNIVERSAL SI worm gear unit - SK 1SI63 i = 80,00 - 25H7

Part no. 60691800


Product attributes

Technical description UNIWORM ASSEMBLY 1SI63 I= 80 25H7

Gear unit type SK 1SI63
Shaft dimension output shaft 25H7

Unit system Metric
Ratio 80

Gross Weight 7.80 kg

Previously Viewed

UNIVERSAL SI worm gear unit - SK 1SI63 i = 30,00 - 1,4375"

NORDAC BASE SK 180E-250-340-B-C

SK 1SI63 – Output flange B5 160 mm, male pilot D = 110 mm

NORDAC FLEX SK 210E-550-123-A