SK 1SI50 – Torque arm – 100 mm

Part no. 60593910

Availability: -

Loading...

Estimated ship date: -

Loading...


Product attributes

Technical description FLEXBLOC TORQUE ARM KIT 100MM 1SI50

Gear unit type SK 1SI50

Gross Weight 0.16 kg

Previously Viewed

UNIVERSAL SI worm gear unit - SK 1SI50 i = 60,00 - 1,125"