SK 1SI63 – Output flange B5 160 mm, male pilot D = 110 mm

Part no. 60693820


Product attributes

Technical description FLEXBLOC FLANGE IV 160 1SI63

Gear unit type SK 1SI63

Gross Weight 1.00 kg

Previously Viewed

Choke Input SK CI1-230/20-C

NORDAC PRO SK 511E-750-340-A-CP

90 LP/4 - NEMA Foot - N145T - 332/575V - BRE 20Nm - HL

NORDAC FLEX SK 210E-550-123-A