cap screw
Part no. 22108255
Product attributes
| Technical description | SHCS M 8 X 25 DIN 912 VZ PRE30 |
|---|
| Coating | Galvanised |
|---|---|
| Precote / thread coating | precote 30, high-strength |
| Size of threaded hole | M8 |
|---|---|
| Length | 25.0 mm |
| Gross Weight | 0.02 kg |
|---|
Part no. 22108255
| Technical description | SHCS M 8 X 25 DIN 912 VZ PRE30 |
|---|
| Coating | Galvanised |
|---|---|
| Precote / thread coating | precote 30, high-strength |
| Size of threaded hole | M8 |
|---|---|
| Length | 25.0 mm |
| Gross Weight | 0.02 kg |
|---|