hex head screw
Part no. 22935085
Product attributes
Technical description | HHCS M 5 X 8 DIN 933 Z VZ 4.8 |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | Without |
Size of thread hole | M5 |
---|---|
Length | 8.0 mm |
Gross Weight | 0.00 kg |
---|
Part no. 22935085
Technical description | HHCS M 5 X 8 DIN 933 Z VZ 4.8 |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | Without |
Size of thread hole | M5 |
---|---|
Length | 8.0 mm |
Gross Weight | 0.00 kg |
---|