key

Part no. 26060165

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description KEY 6x6x16 B DIN 6885 V1000

Height 0.2400 inch
Width 0.2400 inch
Length 0.6300 inch
Length 16.0 mm
Width 6.00 mm
Height 6.00 mm
Measurement system Metric

Gross Weight 0.00 kg