key

Part no. 26080205

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description KEY 8x7x20 B DIN 6885 V1000

Height 0.2800 inch
Width 0.3200 inch
Length 0.7900 inch
Length 20.0 mm
Width 8.00 mm
Height 7.00 mm
Measurement system Metric

Gross Weight 0.01 kg