shim
Part no. 29105011
Product attributes
| Technical description | SHIMWASHER 50X62X0.1 DIN 988 ST |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|
| Thickness | 0.10 mm |
|---|---|
| External diameter | 62.0 mm |
| Inner Diameter | 50.0 mm |
| Gross Weight | 0.00 kg |
|---|
Part no. 29105011
| Technical description | SHIMWASHER 50X62X0.1 DIN 988 ST |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|
| Thickness | 0.10 mm |
|---|---|
| External diameter | 62.0 mm |
| Inner Diameter | 50.0 mm |
| Gross Weight | 0.00 kg |
|---|