shim

Part no. 29105051

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SHIMWASHER 50X62X0.3 DIN 988 ST

Thickness 0.30 mm
External diameter 62.0 mm
Inner Diameter 50.0 mm

Gross Weight 0.00 kg