shim

Part no. 29108011

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SHIMWASHER 80X100X0.1 DIN 988 ST

Thickness 0.10 mm
External diameter 100.0 mm
Inner Diameter 80.0 mm

Gross Weight 0.00 kg