snap ring

Part no. 27201400

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SNAP RING A 14x1 DIN 471

Thickness 1.00 mm
Thickness 0.0400 inch
Nominal diameter of bore/shaft 14.0 mm
Nominal diameter of bore/shaft 0.5500 inch
Unit system Metric

Gross Weight 0.00 kg