snap ring
Part no. 27305200
Product attributes
| Technical description | SNAP RING J 52x2 DIN 472 |
|---|
| Thickness | 2.00 mm |
|---|---|
| Thickness | 0.0800 inch |
| Nominal diameter of bore/shaft | 52.0 mm |
| Nominal diameter of bore/shaft | 2.0500 inch |
| Unit system | Metric |
| Gross Weight | 0.01 kg |
|---|