NORDAC PRO SK 530P-151-340-A
Part no. 275293308
Product attributes
Technical description | INVERTER SK 530P-151-340-A |
---|
Communication interface of the rotary encoder | HTL, CANopen, TTL |
---|---|
Digital inputs | 6 |
Digital outputs | 2 |
Analogue/digital inputs | 2 |
Analogue/digital outputs | 1 |
Relays | 2 |
PTC input via digital input | No |
PTC input | Yes |
Integrated bus connections | CAN, CANopen, RS232, USS, ModBus |
Industrial ethernet | No |
Available diagnostic interfaces | USB-C, RJ12 |
Min. electrical resistance of the braking resistor | 180 Ω |
---|---|
Nominal power | 1.50 kW |
Nominal power | 2.00 HP |
Mains supply | 3~ 380 … 480 V, -20% /+10 %, 47 … 63 Hz |
Input current (RMS) – 1-phase | 0.00 A |
Input current (FLA) – 1-phase | 0.00 A |
Input current (RMS) - 3-phases | 4.30 A |
Input current (FLA) - 3-phases | 4.00 A |
Output current (RMS) | 4.00 A |
Output current (FLA) | 3.70 A |
Max. output frequency | 400.00 Hz |
Efficiency class | IE2 |
Protection class of drive electronics | IP20 |
Min. permissible ambient temperature | -10 °C |
Max. permissible ambient temperature | 40 °C |
Max. permissible ambient temperature at S3-70% 10min | 50 °C |
Min. warehouse and transport temperature | -20 °C |
Max. warehouse and transport temperature | 60 °C |
Height | 240 mm |
Width | 66 mm |
Depth | 141 mm |
Gross Weight | 1.60 kg |
---|
Certifications | RoHS, CE labelling, UL certification, CSA certification, EAC labelling, RCM, UkrSEPRO, UK |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Functional safety | Without |
---|---|
Control voltage type | Internal 24 V, External 24 V |
Brake chopper | Yes |
Current vector control (ISD control) | Yes |
Speed controller (closed-loop control) | Yes |
Positioning with POSICON | Yes |
Brake management | Yes |
Integrated PLC | Yes |