key

Part no. 26160305

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description KEY 16x10x30 B DIN 6885 V1000

Height 0.3900 inch
Width 0.6300 inch
Length 1.1800 inch
Length 30.0 mm
Width 16.00 mm
Height 10.00 mm
Measurement system Metric

Gross Weight 0.05 kg