snap ring
Part no. 27202000
Product attributes
| Technical description | SNAP RING A 20x1.2 DIN 471 |
|---|
| Thickness | 1.20 mm |
|---|---|
| Thickness | 0.0500 inch |
| Nominal diameter of bore/shaft | 20.0 mm |
| Nominal diameter of bore/shaft | 0.7900 inch |
| Unit system | Metric |
| Gross Weight | 0.00 kg |
|---|